SWRU619A July 2024 – December 2024
Figure 2-9 shows the different muxing options for the digital signals. The xWRL1432 is pin limited and must support different features simultaneously; therefore various internal IPs and signals are pin multiplexed. The EVM provides de-muxing options using various analog mux and sliding switch configurations. Figure 2-9 shows the different muxing switch positions to enable various muxing options to connect to different peripherals.