SWRU619A July 2024 – December 2024
The xWRL1432 mmWave Sensor device is an integrated single chip mmWave sensor based on FMCW radar technology. The device is capable of operation in the 76-GHz to 81-GHz band. The xWRL1432 is designed for low power, self-monitored, ultra-accurate radar systems in the automotive and industrial space of applications.
The xWRL1432BOOST-BSD is an easy-to-use 77 GHz mmWave sensor evaluation module based on the xWRL1432 device with on board High Performance Antenna using ROGERS RO3003 substrate. This EVM enables access to point-cloud data and power over USB interface. The xWRL1432BOOST-BSD supports direct connectivity to the DCA1000EVM development kit. The xWRL1432BOOST-BSD also has a 12V operated TCAN4550 for Automotive applications. This kit is supported by mmWave Radar Toolbox, demos and software including mmWave Software Development Kit (MMWAVE-L-SDK) and TI's Code Composer Studio.
Additional boards may be used to enable additional functionality. For example, DCA1000EVM enables access to sensor’s raw ADC data capture. An on board XDS110 enables software development via TI’s CCS.
The xWRL1432BOOST-BSD can interface with the MCU LaunchPad™ development kit ecosystem.
The AWRL1432BOOST-BSD and IWRL1432BOOST-BSD evaulation modules are not compatable with the Out-of-Box Demo (OOB Demo). Rather, they are shipped pre-flashed with Blind Spot Detection demos. These two demos use different processing chains and are not exchangable. Paths to these can be found in Getting Started Step 3.