SWRU619A July 2024 – December 2024
Table 2-1 contains the list of LEDs on the xWRL1432BOOST-BSD.
LED reference designators | Description |
---|---|
D6 | 5 V Power indication |
D5 | Reset LED. |
D9 | NERROR LED Note: There is switch settings are needed to enable this. |
D7 | User LED: Customer programmable. Note: There is switch settings are needed to enable this. |
D3 | Power good indication |