SWRU620 April 2024
The xWRL6432AOP mmWave Sensor device is an Antenna-on-Package (AOP) device that is an evolution within integrated single chip mmWave sensor based on FMCW radar technology. The device is capable of operation in the 57GHz to 64GHz band and is partitioned into mainly four power domains:
xWRL6432AOP is specifically designed to have separate knobs for each of the above-mentioned power domains to control the states (power ON or OFF) based on use case requirements. The device also features the capability to exercise various low-power states like sleep and deep sleep, where low-power sleep mode is achieved by clock gating and by turning off some of the internal IP blocks of the device. The device also provides the option of keeping some contents of the device, like application image or RF profile retained in such scenarios.
Additionally, the device is built with TI’s low power 45-nm RF CMOS process and enables unprecedented levels of integration in an extremely small form factor. xWRL6432AOP is designed for low power, self-monitored, ultra-accurate radar systems in the industrial applications.