SWRU620 April 2024
The xWRL6432AOPEVM includes three receiver and two transmitter short range antennas on the package of the chip.Figure 2-3 shows the antenna on package.
Figure 2-5 shows the antenna radiation pattern with regard to azimuth. Figure 2-5 shows the antenna radiation pattern with regard to elevation for TX1 and TX2. Both show the radiation pattern for TX1 and TX2 and RX1, RX2 and RX3 together.