SWRU620A April 2024 – December 2024
The IWRL6432AOPEVM includes two transmitters and three receivers antenna on package with a wide field of view antennas. The IWRL6432AOP mmWave sensor is an essential part of this evaluation module, operating in a 7GHz bandwidth between 57GHz and 64GHz. The IWRL6432AOP evaluation module is specifically designed for the IWRL6432AOP mmWave sensing device, with standalone functionality and seamless connectivity to the DCA1000EVM for direct raw ADC capture
The IWRL6432AOPEVM has a wide range of industrial applications, including automated door/gate systems, IP network cameras, thermostats, air conditioners, vacuum robots, freezers, refrigerators, people tracking, people counting, video doorbells, PCs/notebooks, portable electronics, televisions, tablets, earphones, smart watches, gaming devices, home theater and entertainment systems.