SWRU622A August   2024  – September 2024 AWRL1432 , AWRL6432 , IWRL1432 , IWRL6432 , IWRL6432AOP

 

  1.   1
  2.   Trademarks
  3. 1Introduction
  4. 2Basic Bootloader Flow
    1. 2.1 Programming Serial Data Flash Over UART (Bootloader Service)
    2. 2.2 Binary File Format
    3. 2.3 Flash Programming Sequence
    4. 2.4 Supported UART Commands/Response and Format
    5. 2.5 Flashing Sequence
    6. 2.6 ROM-Assisted Image Download Sequence
    7. 2.7 Booting Application Image
      1. 2.7.1 Booting From Serial Flash
      2. 2.7.2 Bootmode – SPI
      3. 2.7.3 Bootmode - UART
  5. 3Secondary Bootloader
    1. 3.1 SBL Execution Flow
      1. 3.1.1 Flash Memory Partitioning for SBL Execution
      2. 3.1.2 SBL Feature Modifications
      3. 3.1.3 SBL Development Considerations
  6. 4Warm Reset
    1. 4.1 Integrity Verification
    2. 4.2 LSTC/PBIST
    3. 4.3 Watchdog Timer
    4. 4.4 Reset-Triggered Flash Reload of Application
      1. 4.4.1 Hardware Solutions
        1. 4.4.1.1 PMIC I2C Messaging
        2. 4.4.1.2 External Watchdog Timer
        3. 4.4.1.3 External Voltage Monitoring or Voltage Supervisors
      2. 4.4.2 Software Solutions
        1. 4.4.2.1 Setting Boot Vector to 0x0
  7. 5Relevant Registers
    1. 5.1 Reset Registers
    2. 5.2 PC Registers
      1. 5.2.1 Addresses
  8. 6Revision History

PMIC I2C Messaging

Depending on the PMIC chosen in the system, an I2C message can be sent to the PMIC to trigger a NRESET via the power supply. This would provide a clean restart of the device and reload the flash contents from FLASH memory. For example: PMIC TPS650360 can be used for this purpose, presuming reset out pin of PMIC is tied to reset pin of mmWave radar device. The mmWave radar device can request warm reset of PMIC through I2C message and then PMIC will reset the mmWave radar device.