SWRU622A August 2024 – September 2024 AWRL1432 , AWRL6432 , IWRL1432 , IWRL6432 , IWRL6432AOP
These are also known as the reset ICs and the voltage monitors. These devices act as external voltage monitors which supervises or monitors the voltage rails and assert a signal to reset, enable or disable another device on detecting the voltage rail deviated from its permissible tolerance (under-voltage and over-voltage thresholds). This reset to mmWave radar device can provide a clean restart of the device and reload the flash contents from FLASH memory. One of the voltage supervisor examples is TPS3850, which can be used for detecting under-voltage and over-voltage of 1.2V, 1.8V and 3.3V power rails.