SWRU629 September   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Wired Connections, Jumper Settings, Buttons, and LEDs
      1. 2.1.1  SWD Interface
      2. 2.1.2  I2C Connections
        1. 2.1.2.1 Default I2C Addresses
      3. 2.1.3  UART Signals
      4. 2.1.4  SD Card Interface
      5. 2.1.5  External Memory Interface
      6. 2.1.6  ADC Interface
      7. 2.1.7  Reset Pull-up Jumper
      8. 2.1.8  Push Buttons
      9. 2.1.9  LED Indicators
      10. 2.1.10 LaunchPad Header Pin Assignment
    2. 2.2 Power
      1. 2.2.1 VIO Selection
      2. 2.2.2 Measure the CC35xxE Current Draw
        1. 2.2.2.1 Low Current Measurement (LPDS)
        2. 2.2.2.2 Active Current Measurement
    3. 2.3 Clocking
    4. 2.4 Conducted RF Testing
    5. 2.5 Evaluation Setup
      1. 2.5.1 Wi-Fi Toolbox LP-EM-CC35X1 Hardware Setup
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1. 4.1 Trademarks

Active Current Measurement

To measure active current of the CC35xxE device in a profile form, TI recommends using a 0.1Ω 1% 0603 resistor on the board, and measuring the differential voltage across the resistor. This can be done using a voltmeter or an oscilloscope for measuring the current profile for both power supplies (3.3V or 1.8V).

Jumper J16 shunt is removed and a 0.01 resistor is populated in parallel to measure the active currents on the 1.8V supply; see Figure 2-23. Perform a similar operation with J17 and 3.3V supply.

Note: The current measured on the 3.3V and 1.8V jumpers is the total current that goes to the CC35xxE, not including VIO1, VIO2, and VDDSF. These supplies provide reference voltage for all of the IOs and to some of the peripherals on the LP-EM-CC35X1 (ADC buffers, sensors, and so forth.).
LP-EM-CC35X1 Active Current
                    Measurement Figure 2-23 Active Current Measurement