SWRU629 September   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Wired Connections, Jumper Settings, Buttons, and LEDs
      1. 2.1.1  SWD Interface
      2. 2.1.2  I2C Connections
        1. 2.1.2.1 Default I2C Addresses
      3. 2.1.3  UART Signals
      4. 2.1.4  SD Card Interface
      5. 2.1.5  External Memory Interface
      6. 2.1.6  ADC Interface
      7. 2.1.7  Reset Pull-up Jumper
      8. 2.1.8  Push Buttons
      9. 2.1.9  LED Indicators
      10. 2.1.10 LaunchPad Header Pin Assignment
    2. 2.2 Power
      1. 2.2.1 VIO Selection
      2. 2.2.2 Measure the CC35xxE Current Draw
        1. 2.2.2.1 Low Current Measurement (LPDS)
        2. 2.2.2.2 Active Current Measurement
    3. 2.3 Clocking
    4. 2.4 Conducted RF Testing
    5. 2.5 Evaluation Setup
      1. 2.5.1 Wi-Fi Toolbox LP-EM-CC35X1 Hardware Setup
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1. 4.1 Trademarks

Conducted RF Testing

The LP-EM-CC35X1 can be used to test RF capabilities, using Radio Tool. For more information on Radio Tool and where to download, refer to Section 2.5.1.

As seen in Figure 2-26, the LP-EM-CC35X1 has an on-board SMA connector and component antenna. The SMA connector (J1) provides a way for testing conducted RF measurements. Alternately, a track pad for a U.FL connector (J2) is provided on-board to replace the SMA connector and provide a way to test in the lab using a compatible cable (see Figure 2-26 ). A rework is needed before using the connector on J1/J2. This involves swapping the position of the existing 3.9pF capacitor to lead the transmission line on the desired connection (see Figure 2-26).

LP-EM-CC35X1 RF path on LP-EM-CC35X1 Figure 2-26 RF path on LP-EM-CC35X1