SWRU630 December 2024
The xWRL6844 mmWave radar Sensor is an integrated single chip mmWave sensor based on FMCW radar technology which operates in the 57GHz to 64GHz frequency band. The xWRL6844 is designed for low power, self-monitored, ultra-accurate radar systems in the automotive and industrial set of applications. The xWRL6844 EVM enables access to point-cloud data over XDS110 USB interface, as well as Raw ADC Data when interfaced with DCA1000 development kit. The xWRL6844EVM is supported by mmWave tools, demos and software including MMWAVE-L-SDK and TI's Code Composer Studio™(using the on-board XDS110 emulator). The xWRL6844EVM can also interface with the MCU LaunchPad™ development kit ecosystem by mounting LaunchPad BoosterPack connectors.