SWRU630 December 2024 AWRL6844 , IWRL6844
Figure 2-24 shows the LIN PHY (TLIN1039DDFRQ1) interface to the device. LIN PHY can operate with a different supply voltage than the mmWave sensor, an external VBAT option is provided for the LIN VDD supply, by default VSYS_IN supply is provided for J4 connector.
To enable the external VBAT supply, resistor R32 needs to be mounted and resistor R31 needs to be removed.