SWRU630 December 2024
The transmitter and receiver antenna positions shown in Figure 2-6 form a virtual array of sixteen transmitter and receiver pairs. This allows finer object detections in both azimuth and Elevation planes with an angular resolution of 29°. Receiver antennas are spaced at distance D (λ/2) apart in both azimuth and elevation plane. The transmitter antennas are spaced at distance D (λ) apart in both azimuth and elevation plane.
Figure 2-7 and Figure 2-8 below show the antenna radiation pattern with regard to azimuth and elevation planes. Both figures show the radiation pattern for TX1, TX2, TX3, TX4 and RX1, RX2, RX3 and RX4 together. All of the measurements were done with a Tx and Rx combination together. Thus, for the -6dB beam width, the user must see a 12dB drop (6dB from Tx and 6dB from Rx)