AWR2E44PEVM
3D waveguide Antenna
- Micro USB cable
- Ethernet Cable
- Mounting brackets, screws, spacers and nuts, to allow placing the PCB vertical
Note: A 12V, > 2.5A supply brick with a 2.1mm barrel jack (center positive) is not included. TI recommends using an external power supply that complies with applicable regional safety standards, such as UL, CSA, VDE, CCC, PSE, and more. The length of the power cable needs to be < 3m.
The following power supply has been tested to work with the AWR2E44PEVM: SDI65-12-U-P5.