SWRU631 November 2024
This connector provides the standard MIPI 60-pin interface, as shown in Figure 5, for JTAG and trace capability through emulators such as the XDS560pro. Further information on the emulation and trace header can be found in the Emulation and Trace Headers Technical Reference Manual.
To use this interface, the JTAG lines from the AWR2E44PEVM needs to be muxed to MIPI 60-pin connector. Refer to Section 2.7.1 for more details.
Table 2-1 provides the pin assignment details for the MIPI 60-pin connector.
Pin Number | Description | Pin Number | Description |
---|---|---|---|
1 | MIPI_VREF_DEBUG | 2 | MIPI_TMS |
3 | MIPI_TCK | 4 | MIPI_TDO |
5 | MIPI_TDI | 6 | MIPI_NRST |
7 | MIPI_RTCK | 8 | MIPI_TRSTPD |
9 | MIPI_JTAG_NRST | 10 | NC |
11 | NC | 12 | MIPI_VREF_DEBUG |
13 | TRACE_CLK | 14 | NC |
15 | MIPI_DBG_DETECT | 16 | GND |
17 | TRACE_CTL | 18 | NC |
19 | TRACE_DATA0 | 20 | NC |
21 | TRACE_DATA1 | 22 | NC |
23 | TRACE_DATA2 | 24 | NC |
25 | TRACE_DATA3 | 26 | NC |
27 | TRACE_DATA4 | 28 | NC |
29 | TRACE_DATA5 | 30 | NC |
31 | TRACE_DATA6 | 32 | NC |
33 | TRACE_DATA7 | 34 | NC |
35 | NC | 36 | NC |
37 | NC | 38 | NC |
39 | NC | 40 | NC |
41 | NC | 42 | GND |
43 | NC | 44 | NC |
45 | NC | 46 | NC |
47 | NC | 48 | GND |
49 | NC | 50 | NC |
51 | NC | 52 | NC |
53 | NC | 54 | GND |
55 | NC | 56 | NC |
57 | GND | 58 | NC |
59 | NC | 60 | GND |