SWRU631 November 2024
The AWR2E44PEVM is an easy-to-use evaluation board for the AWR2E4xP mmWave sensing device, with direct connectivity to the DCA1000 EVM (sold separately).This EVM kit contains everything needed to start developing software for the on-chip C66x DSP, ARM® Cortex®-R5F controller, and hardware accelerator (HWA 2.1). Also included is on-board emulation for programming and debugging as well as on-board CAN and Ethernet Interfaces, buttons, and LEDs for quick integration of a simple user interface.