SWRU631 November   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 PCB Handling Recommendations
    2. 2.2 Power Connections
    3. 2.3 Connectors
      1. 2.3.1 MIPI 60-Pin Connector (J19)
        1. 2.3.1.1 MIPI TRACE ECO List
      2. 2.3.2 Debug Connector-60 pin (J7)
        1. 2.3.2.1 CSI2 FE Connector ECO List
      3. 2.3.3 Ethernet Ports (J4 and J9)
        1. 2.3.3.1 ECOs to Enable the DP83TG720S-Q1 PHY
      4. 2.3.4 USB Connectors (J8, J10)
      5. 2.3.5 OSC_CLK_OUT Connector (J2)
      6. 2.3.6 Voltage Rails Ripple Measurement Connectors (J1, J3, J5) (DNP)
    4. 2.4 Antenna
    5. 2.5 PMIC
    6. 2.6 On-Board Sensors
    7. 2.7 PC Connection
      1. 2.7.1 XDS110 Interface
      2. 2.7.2 FTDI Interface
    8. 2.8 Connecting the AWR2E44PEVM to the DCA1000 EVM
    9. 2.9 Jumpers, Switches, and LEDs
      1. 2.9.1 Switches
      2. 2.9.2 Sense On Power (SOP) Jumpers (J17, J18, J20)
      3. 2.9.3 I2C Connections
      4. 2.9.4 Push Buttons
      5. 2.9.5 LEDs
  8. 3Software
    1. 3.1 Software, Development Tools, and Example Code
  9. 4Hardware Design Files
    1. 4.1 Design Files
  10. 5Additional Information
    1.     Trademarks
  11. 6Revision History

Introduction

The AWR2E44P evaluation module (EVM) is an easy-to-use platform for evaluating the AWR2EP44P FMCW radar sensor, which has dirrect connectivity to the DCA1000 EVM. This EVM kit contains everything required to start developing software for the on-chip ARM®Cortex®-R5F controller, and hardware accelerator (HWA 2.1). There are several debug features that are included to assist in software development and evaluation. These include on-board FTDI and XDS110, CANFD, Ethernet, temperature, current sensors, and high speed connectors to interface with the DCA1000EVM or external debuggers.