SWRZ071D May 2017 – December 2020 AWR1243
Advisory Number | Advisory Title | AWR1243 | ||
---|---|---|---|---|
ES1.0 | ES2.0 | ES3.0 | ||
Master Subsystem | ||||
MSS#06 | Internal Pulls on QSPI Data Lines not Enabled by the Device Bootloader | X | X | |
MSS#18 | Core Compare Module (CCM-R4F) may Cause nERROR Toggle After First Reset De-assertion Subsequent to Power Application | X | X | |
MSS#44 | SYNC IN input pulse wider than 4usec can cause a FRC lockstep error | X | X | X |
Analog / Millimeter Wave | ||||
ANA#01 | Noise Figure Degradation | X | ||
ANA#02 | VCO#1 [76-77GHz] Minimum Frequency Falls Short of Target | X | ||
ANA#03 | Spurs from LVDS Output Coupling into Synthesizer | X | ||
ANA#04 | Receiver Gain Range Availability | X | ||
ANA#06 | Return Loss Measurement on TX: S11 <
–9dB, RX S11 < –6.5dB (Accepted Value of < –10dB) |
X | X | |
ANA#07 | CSI2 Activity Coupling to Clock | X | X | |
ANA#08A | Doppler Spur Observed at Certain RF Frequencies | X | X | X |
ANA#09A | Synthesizer Frequency Nonlinearity around 76.8 GHz when Synthesizer (Chirp) Frequency Monitor Enabled | X | X | X |
ANA#10A | Unreliable Readings from Synthesizer Supply Voltage Monitor | X | X | X |
ANA#11A | TX, RX Gain Calibrations Sensitive to Large External Interference | X | X | X |
ANA#12A | Second Harmonic (HD2) Present in the Receiver | X | X | X |
ANA#13 | TX1 to TX3 Phase Mismatch Variation over Temperature is Double that of TX2/TX1 and TX3/TX2 Combinations | X | X | X |
ANA#15 | Excessive TX-RX Coupling or Reflection can Lead to Saturated RX Output | X | X | X |
ANA#17A | On-Board Supply Ringing Induced Spur | X | X | X |
ANA#18B | Spurs Caused due to Digital Activity Coupling to XTAL | X | X | X |
ANA#20 | Occasional Failures Observed During Calibration of the Radar Subsystem | X | X | X |
ANA#21A | Out of Band Radiated Spectral Emission | X | X | X |
ANA#22A | Overshoot and Undershoot During Inter-Chirp Idle Time | X | X | X |
ANA#23 | MIPI CSI2 HS Data TX Differential Voltage Mismatch (Pulse) Marginality | X | X | X |
ANA#24A | 40-MHz OSC CLKOUT Causing Spurs in 2D-FFT Spectrum | X | X | X |
ANA#27 | Digital Temperature Sensor Having Higher Error | X | X | X |