SWRZ074C May 2017 – May 2021 IWR1443
TX1 to TX3 Phase Mismatch Variation over Temperature is Double that of TX2/TX1 and TX3/TX2 Combinations
IWR1443 ES1.0, IWR1443 ES2.0, and IWR1443 ES3.0
TX3/TX1 combination exhibits a phase mismatch variation of ±6° from –40°C to 105°C whereas, TX2/TX1 and TX3/TX2 combinations exhibit a lower variation of ±3°C over the same temperature range
In applications requiring high phase accuracy across TX channels, a background angle calibration or a 2-point calibration can be used to control phase variation over temperature.