8 Revision History
Changes from October 21, 2019 to December 31, 2020 (from Revision B (October 2019) to Revision C (December 2020))
- (Advisory to Silicon Variant / Revision Map): Updated ANA#11
Workaround.Go
-
(Advisory to Silicon Variant / Revision Map):
Added MSS#04A, MSS#05A,
MSS#20, MSS#37B, MSS#38A through MSS#40 and MSS#42 through MSS#45 advisories under Master
Subsystem, all silicon revisionsGo
-
(Advisory to Silicon Variant / Revision Map):
Added ANA#15, ANA#16, ANA#17A,
ANA#18B, ANA#20, ANA#21A, ANA#22A, ANA24A, ANA27 advisories under Analog / Millimeter
Wave, all silicon revisionsGo
-
(Advisory to Silicon Variant / Revision Map):
Updated/modified ANA#08A,
ANA#09A, ANA#11A and ANA#12A advisories under Analog / Millimeter Wave, all silicon
revisionsGo
Changes from Revision () to Revision ()