SWRZ095A January 2020 – June 2022 CC2642R-Q1
PRODUCTION DATA
Reserved addresses within SRAM_MMR region alias into SRAM array
Revision F and earlier
Accessing addresses within SRAM_MMR and greater than SRAM_MMR.MEM_CTL (0x40035010 - 0x4003FFFC) will alias into the SRAM array (0x20000010 - 0x20000FFFC) for both reading and writing.
Avoid accessing reserved addresses within SRAM_MMR.
Note that if using the Memory Protection Unit (MPU) to protect accesses to the SRAM array, also consider protecting the reserved SRAM_MMR addresses.