SWRZ097D April 2020 – November 2022 AWR6843
Issuing WARM_RESET can Cause Bootloader Failure Which Results in Failure to Load the Application from Serial Flash
AWR6843 ES2.0
WARM_RESET issued by application software (via register write), internal watchdog trigger, or external pin invocation can cause bootloader failure. This results in failure to load the application from serial flash
Issuing WARM_RESET can Cause Bootloader Failure Which Results in Failure to Load the Application From Serial Flash
Occurrence of WARM_RESET resets all configuration registers to default pre boot ROM values.Avoid WARM_RESET. Use an external nRESET to initiate device reset with either an external watchdog or PMIC initiated reset sequence.