SWRZ102B November 2021 – October 2023 AWR2944
PRODUCTION DATA
Low inter-RX isolation between adjacent channels (RX1/RX2 or RX3/RX4)
AWR294x ES1.0, ES2.0
RX1/RX2 and RX3/RX4 pairs exhibit low interchannel isolation of 25dB.
No workaround is available.
If the isolation is limiting the angular accuracy, zero angle calibration can be extended to multiple angles to calibrate the antenna gain & phase mismatch in order to improve the angular accuracy.