SWRZ102B November 2021 – October 2023 AWR2944
PRODUCTION DATA
In 3.3V IO mode, back power is observed on the 1.8V rail from 3.3V rail
AWR294x ES1.0, ES2.0
When the 3.3V power rail comes up and 1.8V has not been supplied yet, there is a voltage rise seen on the 1.8V VIOIN rail due to the leakage path within the IO cell.
It is recommended to use the following workarounds: