SWRZ102C November 2021 – December 2024 AWR2944
PRODUCTION DATA
Low inter-TX isolation between adjacent channels (TX1/TX2 or TX3/TX4)
AWR294xES1.0 ONLY
TX1/TX2 and TX3/TX4 pairs exhibit low inter-channel isolation (22dB) in AWR2944 ES1.0 device.
This number has improved to >30dB in AWR2944 ES2.0 device.
If the isolation is still limiting the angular accuracy, zero angle calibration can be extended to multiple angles to calibrate the antenna gain & phase mismatch to improve the angular accuracy.
Silicon Fix is provided in AWR2944 ES2.0.