SWRZ102C November 2021 – December 2024 AWR2944
PRODUCTION DATA
TX4 phase shifter DAC monitor and fault injection are not functional
AWR294x ES1.0 ONLY
TX4 phase shifter DAC (Digital to Analog Conversion) monitor is not functional due to a design bug in the Silicon. Similarly, the associated fault injection mechanism is also not functional on Silicon.
No Workaround is available in ES 1.0.
Silicon Fix is provided in ES 2.0.
TX gain/phase mismatch monitor and phase shifter monitor are available as additional diagnostics that can cover the TX-DAC from a safety perspective.