SWRZ116 February 2022 CC2652RSIP
PRODUCTION DATA
Table 1-1 lists all advisories, modules affected, and the applicable silicon revisions.
MODULE | DESCRIPTION | SILICON REVISIONS AFFECTED |
---|---|---|
F | ||
Power | Advisory Power_03 — Increased voltage ripple at low supply voltages when DC/DC converter is enabled | Yes |
PKA | Advisory PKA_01 — Public key accelerator (PKA) interrupt line is always high when module is enabled and PKA is idle | Yes |
PKA | Advisory PKA_02 — Public key accelerator (PKA) RAM is not byte accessible | Yes |
I2C | Advisory I2C_01 — I2C module master status bit is set late | Yes |
I2S | Advisory I2S_01 — I2S bus faults are not reported | Yes |
CPU | Advisory CPU_01 — Arm® Errata #838869: Store immediate overlapping exception return operation might vector to incorrect interrupt | Yes |
CPU | Advisory CPU_02 — Arm® Errata #752770: Interrupted loads to SP can cause erroneous behavior | Yes |
CPU | Advisory CPU_03 — Arm® Errata #776924 VDIV or VSQRT instructions might not complete correctly when very short ISRs are used | Yes |
CPU, System | Advisory CPU_Sys_01 — The SysTick calibration value (register field CPU_SCS.STCR.TENMS) used to set up 10-ms periodic ticks is incorrect when the system CPU is running off divided down 48-MHz clock | Yes |
System | Advisory Sys_01 — Device might boot into ROM serial bootloader when waking up from shutdown | Yes |
System | Advisory Sys_05 — Elevated power-on-reset (POR) threshold at lower temperatures | Yes |
SRAM | Advisory SRAM_01 — Reserved addresses within SRAM_MMR region alias into SRAM array | Yes |
General-Purpose Timer | Advisory GPTM_01 — An incorrect value might be written to the general-purpose (GP) timers MMRs (memory mapped registers) when simultaneously accessing the PKA (public key accelerator) engine and/or the AES (advanced encryption standard) engine from a different master | Yes |
ADC | Advisory ADC_02 — ADC samples can be delayed by 2 or 14 clock cycles (24 MHz) when XOSC_HF is turned on or off, resulting in sample jitter | Yes |
ADC | Advisory ADC_03 — Software can hang when reading the ADC FIFO if a single manual ADC trigger is generated immediately after the ADC is enabled | Yes |
ADC | Advisory ADC_04 — Misbehaving ADC FIFO status flags in the AUX_ANAIF:ADCFIFOSTAT register (OVERFLOW, FULL, ALMOST_FULL, and EMPTY) | Yes |
ADC | Advisory ADC_05 — Writing any value to AUX_ANAIF:ADCTRIG.START will create an ADC trigger | Yes |