SimpleLink and Texas Instruments are trademarks of Texas Instruments.
Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries).
All trademarks are the property of their respective owners.
Table 1-1 lists all advisories, modules affected, and the applicable silicon revisions.
MODULE | DESCRIPTION | SILICON REVISIONS AFFECTED | |||
---|---|---|---|---|---|
B | |||||
Radio | Advisory Radio_01 — Proprietary radio modes: spurious emissions can affect regulatory compliance | Yes | |||
Radio | Advisory Radio_02 — High-power PA operation at temperatures below -20°C may affect the 32-kHz crystal oscillator | Yes | |||
Power | Advisory Power_03 — Increased voltage ripple at low supply voltages when DC/DC converter is enabled | Yes | |||
I2C | Advisory I2C_01 — I2C module master status bit is set late | Yes | |||
I2S | Advisory I2S_01 — I2S bus faults are not reported | Yes | |||
CPU | Advisory CPU_01 — Arm® Errata #838869: Store immediate overlapping exception return operation might vector to incorrect interrupt | Yes | |||
CPU | Advisory CPU_02 — Arm® Errata #752770: Interrupted loads to SP can cause erroneous behavior | Yes | |||
CPU, System | Advisory CPU_Sys_01 — The SysTick calibration value (register field CPU_SCS.STCR.TENMS) used to set up 10-ms periodic ticks is incorrect when the system CPU is running off divided down 48-MHz clock | Yes | |||
System | Advisory Sys_01 — Device might boot into ROM serial bootloader when waking up from shutdown | Yes | |||
System | Advisory Sys_05 — Elevated power-on-reset (POR) threshold voltage at low temperatures | Yes | |||
System Controller | Advisory SYSCTRL_01 — Resets occurring in a specific 2-MHz period during initial power up are incorrectly reported | Yes | |||
ADC | Advisory ADC_01 — Periodic ADC trigger at 200 kHz rate can be ignored when XOSC_HF is turned on or off | Yes | |||
ADC | Advisory ADC_02 — ADC samples can be delayed by 2 or 14 clock cycles (24 MHz) when XOSC_HF is turned on or off, resulting in sample jitter | Yes | |||
ADC | Advisory ADC_03 — Software can hang when reading the ADC FIFO if a single manual ADC trigger is generated immediately after the ADC is enabled | Yes |