SWRZ131B September   2022  – June 2024 CC1354R10

 

  1.   1
  2.   Trademarks
  3. 1Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Advisories
    1.     Radio_01
    2. 3.1 Radio_05
    3.     Power_03
    4.     PKA_01
    5.     PKA_02
    6.     I2C_01
    7.     I2S_01
    8.     CPU_Sys_01
    9. 3.2 CPU_04
    10.     Sys_01
    11.     SYSCTRL_01
    12.     IOC_01
    13.     ADC_02
    14.     Flash_02
  6. 4Revision History

CPU_04

The Instrumentation Trace Macrocell (ITM) and Data Watchpoint and Trace (DWT) are active only if an external debug probe is attached to the JTAG port of the device.

Revisions affected:

Revision C

Details:

The debug subsystem power domain, which enables both the JTAG/cJTAG debugging and the trace capabilities of the device (ITM and DWT), remains powered off until a debug probe is attached to the JTAG port of the device. This prevents using any trace capabilities (data watchpoints, semihosting) in a standalone device.

Workaround:

Power up the device with a debug probe attached, which also powers up the debug subsystem and maintains the functionality of ITM/DWT until a reset is issued.