SWRZ131B September   2022  – June 2024 CC1354R10

 

  1.   1
  2.   Trademarks
  3. 1Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Advisories
    1.     Radio_01
    2. 3.1 Radio_05
    3.     Power_03
    4.     PKA_01
    5.     PKA_02
    6.     I2C_01
    7.     I2S_01
    8.     CPU_Sys_01
    9. 3.2 CPU_04
    10.     Sys_01
    11.     SYSCTRL_01
    12.     IOC_01
    13.     ADC_02
    14.     Flash_02
  6. 4Revision History

PKA_01

Public Key Accelerator (PKA) Interrupt Line is Always High When Module is Enabled and PKA is Idle

Revisions Affected:

Revision C

Details:

When the PKA module is enabled and idle, the interrupt line is always high and the interrupt can thus not be used as is.

Workaround:

The workaround is to disable the PKA interrupt in the interrupt service routine while the PKA module is idle and re-enable the interrupt right after starting an operation.

The workaround is implemented in the TI-provided cryptography drivers (ECDHCC26X2.c, ECDSACC26X2.c, ECJPAKECC26X2.c_list.c) available in all versions of the SimpleLink Software Development Kit (SDK) that support this device.