SWRZ134D April 2023 – August 2024 CC2340R5
PRODUCTION DATA
Table 1-1 lists all advisories, modules affected, and the applicable silicon revisions.
MODULE | DESCRIPTION | SILICON REVISIONS AFFECTED | |||
---|---|---|---|---|---|
B | |||||
SPI | Advisory SPI_04—Hang scenario with SPI waiting for CPU intervention forever | Yes | |||
ADC | Advisory ADC_08—ADC BUSY bit not cleared in repeat single, sequence and repeat sequence conversion modes. | Yes | |||
ADC | Advisory ADC_09—ADC can have random conversion errors. | Yes | |||
BATMON | Advisory BATMON_01—Incorrect temperature measurement | Yes | |||
CKM | Advisory CLK_01—Bluetooth Low Energy link may not be maintained when using LFOSC only | Yes | |||
I2C | Advisory I2C_02—SDA and SCL open-drain output buffer issue | Yes | |||
GPIO | Advisory GPIO_01—Open-drain configuration can drive a short high pulse | Yes |