SWRZ135A December   2023  – August 2024 CC2340R2

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Advisories Matrix
  5. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  6. 3Advisories
    1. 3.1 SPI_04
    2. 3.2 ADC_08
    3. 3.3 ADC_09
    4. 3.4 BATMON_01
    5. 3.5 CLK_01
    6. 3.6 I2C_01
    7. 3.7 GPIO_01
  7. 4Revision History

ADC_08

ADC BUSY bit not cleared in repeat single, sequence and repeat sequence conversion modes.

Revisions Affected

A

Description

When ADC is configured in repeat single, sequence or repeat sequence conversion modes with trigger policy as trigger next in the MEMCTLx register, software attempting to stop the conversion sequence by clearing ENC bit does not clear BUSY bit in the STATUS register. In the case of sequence conversion mode with trigger next policy, the BUSY bit is cleared at the end of the conversion sequence.

Workaround

To stop the conversions and to clear the BUSY bit in the above mentioned ADC operating scenario, the following software sequence can be followed.
  1. Write CTL0.ENC = 0
  2. Change CTL1.TRIGSRC to SOFTWARE
  3. Write CTL1.SC=1