SWRZ135A December   2023  – August 2024 CC2340R2

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Advisories Matrix
  5. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  6. 3Advisories
    1. 3.1 SPI_04
    2. 3.2 ADC_08
    3. 3.3 ADC_09
    4. 3.4 BATMON_01
    5. 3.5 CLK_01
    6. 3.6 I2C_01
    7. 3.7 GPIO_01
  7. 4Revision History

Advisories Matrix

Table 1-1 lists all advisories, modules affected, and the applicable silicon revisions.

Table 1-1 Advisories Matrix
MODULE DESCRIPTION SILICON REVISIONS AFFECTED
A
SPI Advisory SPI_04—Hang scenario with SPI waiting for CPU intervention forever Yes
ADC Advisory ADC_08—ADC BUSY bit not cleared in repeat single, sequence and repeat sequence conversion modes. Yes
ADC Advisory ADC_09—ADC can have random conversion errors. Yes
BATMON Advisory BATMON_01—Incorrect temperature measurement Yes
CKM Advisory CLK_01—Bluetooth Low Energy link may not be maintained when using LFOSC only Yes
I2C Advisory I2C_02—SDA and SCL open-drain output buffer issue Yes
GPIO Advisory GPIO_01—Open-drain configuration can drive a short high pulse Yes