ADC BUSY bit not cleared in repeat single, sequence and repeat sequence conversion
modes.
Revisions Affected
B
Description
When ADC is configured in repeat single, sequence or repeat
sequence conversion modes with trigger policy as trigger next in the MEMCTLx
register, software attempting to stop the conversion sequence by clearing ENC bit
does not clear BUSY bit in the STATUS register. In the case of sequence conversion
mode with trigger next policy, the BUSY bit is cleared at the end of the conversion
sequence.
Workaround
To stop the conversions and to clear the BUSY bit in the
above mentioned ADC operating scenario, the following software sequence can be
followed.
- Write CTL0.ENC = 0
- Change CTL1.TRIGSRC to
SOFTWARE
- Write CTL1.SC=1