SWRZ137A December 2022 – March 2024 IWRL6432
PRODUCTION DATA
Reduction in supported RF frequency range
IWRL6432 ES1.0
Supported frequency range in this version of silicon is 58 - 62.5GHz. Will be enhanced in the future.
The operating chirp frequency should be restricted from 58GHz to 62.5GHz.
IWRL6432 ES2.0
Supported frequency range in this version of silicon is 57 - 63.9GHz.
The operating chirp frequency should be restricted from 57GHz to 63.9GHz.