SWRZ138A July   2023  – August 2024 AWRL1432

 

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1. 5.1  ANA #51
    2. 5.2  ANA #52
    3. 5.3  DIG #1
    4. 5.4  DIG #2
    5. 5.5  DIG #3
    6. 5.6  DIG #4
    7. 5.7  DIG #5
    8. 5.8  DIG #6
    9. 5.9  DIG #7
    10. 5.10 DIG #8
    11. 5.11 DIG #9
    12. 5.12 DIG #10
    13. 5.13 DIG #14
    14. 5.14 DIG #15
    15. 5.15 DIG #16
  7. 6Trademarks
  8.   Revision History

DIG #15

Boot failure, if metaimage is multiple of 2K

Revision(s) Affected

AWRL1432 ES2.0

Details

Metaimages that are a multiple of 2048 bytes will fail to boot.

Workaround

  1. Add a constant non-volatile variable to increase the metaimage size, so that it is not aligned to 2048 bytes.
  2. Update MMWAVE-L-SDK to version 5.4 or above; mmWave LSDK 5.4 and above includes changes to the metaimage generator tool to add a minimal config file (~64 bytes) in case the image is a multiple of 2048 bytes.