SWRZ143A December   2022  – March 2024 AWRL6432

 

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1. 5.1  ANA #48
    2. 5.2  ANA #49
    3. 5.3  ANA #50
    4. 5.4  ANA #51
    5. 5.5  ANA #52
    6. 5.6  DIG #1
    7. 5.7  DIG #2
    8. 5.8  DIG #3
    9. 5.9  DIG #4
    10. 5.10 DIG #5
    11. 5.11 DIG #6
    12. 5.12 DIG #7
    13. 5.13 DIG #8
    14. 5.14 DIG #9
    15. 5.15 DIG #10
    16. 5.16 DIG #14
    17. 5.17 DIG #15
    18. 5.18 DIG #16
  7. 6Trademarks
  8.   Revision History

DIG #10

Incorrect behavior of frame stop API

Revision(s) Affected

AWRL6432 ES1.0, ES2.0

Details

The Frame Timer latches Frame Stop command in hardware registers which takes affect at the end of current frame. Frame Stop API issued when Frame Timer has already stopped will result in un-intended stop in the next frame trigger because of the latched stop bit.

Workaround

  1. Unnecessary Sensor Stop API should be avoided.
  2. The application may have to wait for one complete frame period before getting frame stop.
  3. Application should wait for FECSS to complete Burst End and Frame End activities after receiving the Frame Stop conformation.