SWRZ143A December 2022 – March 2024 AWRL6432
UART: UARTA cannot be used to wake up the sequencer from Deep Sleep Low Power Mode
AWRL6432 ES1.0
Universal Asynchronous Receiver-Transmitter A (UART A) cannot be used to wake up the processor core from Deep-Sleep mode. Currently UART B interrupts are connected to Wake-up Interrupt Controller lines.
It is recommended to use other wake-up sources (Local Interconnect Network(LIN)/ Controller Area Network - Flexible Data-rate (CAN-FD)/ UARTB/ Serial Peripheral Interface(SPI))
This has been fixed in ES2.0.