This document describes the known exceptions to functional specifications (advisories) to the CC330x SimpleLink™ Wi-Fi® 6 and Bluetooth® Low Energy companion IC.
MODULE | DESCRIPTION | SILICON REVISIONS AFFECTED |
---|---|---|
2.0 | ||
RADIO | Advisory RADIO_01 - Runtime calibration only enabled for Ta = 25 C | Yes |
RADIO | Advisory RADIO_02 - Use at ambient temperatures >85 C potentially causes device heating that exceeds maximum operating conditions | Yes |
WiFi CORE | Advisory WIFI_01 - Throughput impact at short range due to minor statistical variation of downstream rate selection. | Yes |