SWRZ153 November   2023 CC1312PSIP

 

  1.   1
  2.   Abstract
  3. 1Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Advisories
    1.     Advisory Power_03
    2.     Advisory PKA_01
    3.     Advisory PKA_02
    4.     Advisory I2C_01
    5.     Advisory I2S_01
    6.     Advisory CPU_01
    7.     Advisory CPU_02
    8.     Advisory CPU_03
    9.     Advisory CPU_Sys_01
    10.     Advisory Sys_01
    11. 3.1 Sys_05
    12.     Advisory SYSCTRL_01
    13.     IOC_01
    14.     SRAM_01
    15.     GPTM_01
    16.     ADC_01
    17.     ADC_02
    18.     ADC_03
    19.     ADC_04
    20.     ADC_05
  6.   Trademarks
  7. 4Revision History

Advisories Matrix

Table 1-1 lists all advisories, modules affected, and the applicable silicon revisions.

Table 1-1 Advisories Matrix
MODULEDESCRIPTIONSILICON REVISIONS AFFECTED
F
PowerAdvisory Power_03 — Increased voltage ripple at low supply voltages when DC/DC converter is enabledYes
PKAAdvisory PKA_01 — Public key accelerator (PKA) interrupt line is always high when module is enabled and PKA is idleYes
PKAAdvisory PKA_02 — Public key accelerator (PKA) RAM is not byte accessibleYes
I2CAdvisory I2C_01 — I2C module master status bit is set lateYes
I2SAdvisory I2S_01 — I2S bus faults are not reportedYes
CPUAdvisory CPU_01Arm® Errata #838869: Store immediate overlapping exception return operation might vector to incorrect interruptYes
CPUAdvisory CPU_02Arm® Errata #752770: Interrupted loads to SP can cause erroneous behaviorYes
CPUAdvisory CPU_03Arm® Errata #776924 VDIV or VSQRT instructions might not complete correctly when very short ISRs are usedYes
CPU, SystemAdvisory CPU_Sys_01 — The SysTick calibration value (register field CPU_SCS.STCR.TENMS) used to set up 10-ms periodic ticks is incorrect when the system CPU is running off divided down 48-MHz clockYes
SystemAdvisory Sys_01 — Device might boot into ROM serial bootloader when waking up from shutdownYes
SystemAdvisory Sys_05 — Elevated power-on-reset (POR) threshold at lower temperaturesYes
System ControllerAdvisory SYSCTRL_01 — Resets occurring in a specific 2-MHz period during initial power up are incorrectly reportedYes
SRAMAdvisory SRAM_01 — Reserved addresses within SRAM_MMR region alias into SRAM arrayYes
General-Purpose TimerAdvisory GPTM_01 — An incorrect value might be written to the general-purpose (GP) timers MMRs (memory mapped registers) when simultaneously accessing the PKA (public key accelerator) engine and/or the AES (advanced encryption standard) engine from a different masterYes
ADCAdvisory ADC_01 — Periodic ADC trigger at 200 kHz rate can be ignored when XOSC_HF is turned on or offYes
ADCAdvisory ADC_02 — ADC samples can be delayed by 2 or 14 clock cycles (24 MHz) when XOSC_HF is turned on or off, resulting in sample jitterYes
ADCAdvisory ADC_03 — Software can hang when reading the ADC FIFO if a single manual ADC trigger is generated immediately after the ADC is enabledYes
ADCAdvisory ADC_04 — Misbehaving ADC FIFO status flags in the AUX_ANAIF:ADCFIFOSTAT register (OVERFLOW, FULL, ALMOST_FULL, and EMPTY)Yes
ADCAdvisory ADC_05 — Writing any value to AUX_ANAIF:ADCTRIG.START will create an ADC triggerYes