SWRZ159 April 2024
CRC: CRC 8-bit data width and CRC8-SAE-J1850 and CRC8-H2F possible use in CAN module is not supported
IWRL6432AOPES2.0
8-bit data width is not supported. Minimum data width supported is 16-bit.
CRC types CRC8-SAE-J1850 and CRC8-H2F are not supported.
16/32/64-bit data widths are supported.
It is recommended to not use the above mentioned unsupported polynomials.