SWRZ162 May   2024 IWR2944

 

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1.     MSS#25
    2.     MSS#27
    3.     MSS#28
    4.     MSS#29
    5.     MSS#30
    6.     MSS#33
    7.     MSS#40
    8. 5.1  MSS#46
    9. 5.2  MSS#48
    10. 5.3  MSS#49
    11. 5.4  MSS#52
    12. 5.5  MSS#53
    13. 5.6  MSS#54
    14. 5.7  MSS#55
    15. 5.8  MSS#56
    16. 5.9  MSS#57
    17. 5.10 MSS#58
    18. 5.11 MSS#59
    19. 5.12 MSS#60
    20. 5.13 MSS#61
    21. 5.14 MSS#62
    22. 5.15 ANA#12A
    23.     ANA#32A
    24.     ANA#33A
    25.     ANA#34A
    26.     ANA#35A
    27.     ANA#36
    28.     ANA#37A
    29.     ANA#38A
    30.     ANA#39
    31.     ANA#43
    32.     ANA#44
    33.     ANA#45
    34.     ANA#46
    35.     ANA#47
  7.   Trademarks
  8. 6Revision History

ANA#46

Spurs caused due to data transfer activity

Revision(s) Affected:

IWR2944 ES1.0, ES2.0

Description:

Digital activity related to ADC data transfer between subsystems inside the chip can potentially create spurious tones in the signal due to undesired intra-chip parasitic coupling to RF. This coupling has been observed to cause weak spurs at 5.17MHz, 8.82 MHz and 10.71MHz offsets. The spur in the Rx data would be seen at the spur frequency offset around a strong object.

Workaround(s):

The start time of data transfer from ADCBUF can be configured to have a random value across chirps. This helps to spread the spur across doppler bins and reduce spur level by ~15dB.