SWRZ162 May 2024 IWR2944
Return loss on RX pins not meeting the -10dB S11 target
IWR2944ES1.0 ONLY
Measured input match (S11) at RX input pins on the PCB is ~-4dB at 81GHz for IWR2944 ES1.0 silicon.
The noise figure number measured includes the degraded S11 on the Rx ports.
Silicon Fix is provided in IWR2944 ES2.0.