SWRZ166 November   2024 AWR2944P

 

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1.     MSS#25
    2.     MSS#27
    3.     MSS#28
    4.     MSS#29
    5.     MSS#30
    6.     MSS#33
    7.     MSS#40
    8. 5.1  MSS#49
    9. 5.2  MSS#52
    10. 5.3  MSS#53
    11. 5.4  MSS#54
    12. 5.5  MSS#55
    13. 5.6  MSS#56
    14. 5.7  MSS#57
    15. 5.8  MSS#61
    16. 5.9  MSS#62
    17.     MSS#66
    18. 5.10 MSS#67
    19. 5.11 ANA#12A
    20.     ANA#37A
    21.     ANA#39
    22.     ANA#43
    23.     ANA#44
    24.     ANA#45
    25.     ANA#46
    26.     ANA#47
  7.   Trademarks
  8.   Revision History

ANA#47

RX Spurs observed across RXs in Idle Channel Scenario

Revision(s) Affected:

AWR2944P, AWR2E44P

Description:

In scenarios of no object being present, or a very weak object being present in the vicinity, the sigma delta ADC output could have spurs in the RX spectrum. This is observed only for low RX gain settings. The spur frequency could vary across RX channels. In presence of a real object, this would not be observed.

Workaround(s):

  • Workaround#1 : Use higher rx gain (>40dB) in these situations.
  • Workaround#2 : Idle channel spur is spread across all doppler bins in 2DFFT at the spur range bin. While detecting peaks in 2D-FFT, users can apply 2D neighborhood peak search (e.g. 2D CFAR-CA), which compares the level with all surrounding bins. This can help avoid detection of idle channel spur as ghost object.