SWRZ166 November   2024 AWR2944P

 

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1.     MSS#25
    2.     MSS#27
    3.     MSS#28
    4.     MSS#29
    5.     MSS#30
    6.     MSS#33
    7.     MSS#40
    8. 5.1  MSS#49
    9. 5.2  MSS#52
    10. 5.3  MSS#53
    11. 5.4  MSS#54
    12. 5.5  MSS#55
    13. 5.6  MSS#56
    14. 5.7  MSS#57
    15. 5.8  MSS#61
    16. 5.9  MSS#62
    17.     MSS#66
    18. 5.10 MSS#67
    19. 5.11 ANA#12A
    20.     ANA#37A
    21.     ANA#39
    22.     ANA#43
    23.     ANA#44
    24.     ANA#45
    25.     ANA#46
    26.     ANA#47
  7.   Trademarks
  8.   Revision History

MSS#28

A Data Length Error is Generated Repeatedly in Peripheral Mode When IO Loopback is Enabled

Revision(s) Affected:

AWR2944P, AWR2E44P

Description:

When a DLEN error is created in Peripheral mode of the SPI using nSCS pins in IO Loopback Test mode, the SPI module re-transmits the data with the DLEN error instead of aborting the ongoing transfer and stopping. This is only an issue for an IOLPBK mode peripheral in Analog Loopback configuration, when the intentional error generation feature is triggered using CTRLDLENERR (IOLPBKTSTCR.16).

Workaround(s):

After the DLEN_ERR interrupt is detected in IOLPBK mode, disable the transfers by clearing the SPIEN (bit 24) in the SPIGCR1 register and then, re-enable the transfers by resetting the SPIEN bit.