TIDT012 February 2022
Table 2-1 lists the efficiency data.
Input Voltage Setting | Output 1 Voltage (V) | Output 1 Current (A) | Output 2 Voltage (V) | Output 2 Current (A) | Total Output Power (W) | Input Power (W) |
Efficiency (%) | Power Loss (W) |
---|---|---|---|---|---|---|---|---|
120 VAC |
24.026 |
0.1003 |
12.043 |
0.105 |
3.675 |
4.274 |
85.99 |
0.599 |
24.345 |
0.1002 |
12.203 |
0.305 |
6.161 |
7.168 |
85.95 |
1.007 |
|
24.576 |
0.1003 |
12.238 |
0.506 |
8.659 |
10.125 |
85.52 |
1.466 |
|
24.705 |
0.1003 |
12.247 |
0.705 |
11.111 |
13.074 |
84.99 |
1.963 |
|
25.281 |
0.1003 |
12.429 |
0.905 |
13.785 |
16.231 |
84.93 |
2.446 |
|
25.577 |
0.1003 |
12.511 |
1.170 |
17.204 |
20.260 |
84.92 |
3.056 |
|
230 VAC |
24.017 |
0.1003 |
12.045 |
0.105 |
3.674 |
4.307 |
85.31 |
0.633 |
24.417 |
0.1003 |
12.206 |
0.305 |
6.173 |
7.216 |
85.55 |
1.043 |
|
24.549 |
0.1003 |
12.234 |
0.505 |
8.642 |
10.078 |
85.75 |
1.436 |
|
24.847 |
0.1004 |
12.242 |
0.705 |
11.124 |
12.957 |
85.86 |
1.833 |
|
25.270 |
0.1003 |
12.418 |
0.905 |
13.774 |
15.994 |
86.12 |
2.220 |
|
25.567 |
0.1003 |
12.501 |
1.170 |
17.192 |
19.934 |
86.24 |
2.742 |
|
625 VDC |
23.997 |
0.1003 |
12.031 |
0.105 |
3.671 |
4.368 |
84.05 |
0.697 |
24.359 |
0.1003 |
12.187 |
0.305 |
6.161 |
7.251 |
84.97 |
1.090 |
|
24.523 |
0.1003 |
12.213 |
0.505 |
8.628 |
10.109 |
85.35 |
1.481 |
|
24.654 |
0.1004 |
12.233 |
0.705 |
11.099 |
12.917 |
85.92 |
1.818 |
|
25.236 |
0.1003 |
12.402 |
0.905 |
13.756 |
15.974 |
86.11 |
2.219 |
|
25.531 |
0.1003 |
12.484 |
1.170 |
17.168 |
19.968 |
85.98 |
2.800 |