TIDT179A may 2020 – april 2023
Below is the efficiency data for 115 VAC, 60 Hz and 230 VAC, 50 Hz input different load.
VINAC (V) | IINAC (A) | PIN (W) | PF | THDi (%) | VPFC (V) | VO1 (V) | IO1 (A) | VO2 (V) | IO2 (A) | POUT (W) | Efficiency |
---|---|---|---|---|---|---|---|---|---|---|---|
115 | 0.181 | 12.9 | 0.625 | 47.87 | 391.48 | 11.86 | 0.2 | 143.55 | 0.05 | 9.8 | 76.25% |
115 | 0.231 | 21.6 | 0.815 | 19.27 | 391.12 | 11.86 | 0.3 | 143.83 | 0.10 | 17.9 | 82.91% |
115 | 0.344 | 38.5 | 0.974 | 4.57 | 389.15 | 11.86 | 0.4 | 143.71 | 0.20 | 33.5 | 87.09% |
115 | 0.484 | 54.9 | 0.987 | 5.03 | 389.07 | 11.85 | 0.5 | 143.35 | 0.30 | 48.9 | 89.20% |
115 | 0.679 | 77.3 | 0.993 | 7.22 | 389.18 | 11.83 | 1.0 | 144.25 | 0.40 | 69.5 | 89.96% |
115 | 0.939 | 106.8 | 0.997 | 11.45 | 389.18 | 11.85 | 2.0 | 146.82 | 0.50 | 97.1 | 90.93% |
115 | 1.200 | 136.8 | 0.998 | 9.43 | 389.25 | 11.86 | 3.0 | 148.75 | 0.60 | 124.8 | 91.22% |
115 | 1.466 | 167.7 | 0.999 | 8.07 | 389.17 | 11.88 | 4.0 | 150.60 | 0.70 | 152.9 | 91.20% |
115 | 1.740 | 199.1 | 0.999 | 7.12 | 389.16 | 11.88 | 5.0 | 152.28 | 0.80 | 181.2 | 91.03% |
VINAC (V) | IINAC (A) | PIN (W) | PF | THDi (%) | VPFC (V) | VO1 (V) | IO1 (A) | VO2 (V) | IO2 (A) | POUT (W) | Efficiency |
230 | 0.127 | 12.5 | 0.409 | 38.34 | 390.12 | 11.86 | 0.2 | 143.60 | 0.05 | 9.6 | 76.35% |
230 | 0.152 | 21.0 | 0.515 | 21.45 | 390.20 | 11.86 | 0.3 | 143.84 | 0.10 | 17.9 | 85.44% |
230 | 0.203 | 37.4 | 0.797 | 13.45 | 389.15 | 11.86 | 0.4 | 143.70 | 0.20 | 33.5 | 89.64% |
230 | 0.264 | 53.5 | 0.868 | 9.19 | 389.18 | 11.84 | 0.5 | 143.32 | 0.30 | 48.9 | 91.47% |
230 | 0.351 | 75.1 | 0.930 | 6.76 | 389.53 | 11.84 | 1.0 | 144.16 | 0.40 | 69.5 | 92.52% |
230 | 0.472 | 104.2 | 0.961 | 5.14 | 389.52 | 11.85 | 2.0 | 146.70 | 0.50 | 97.1 | 93.14% |
230 | 0.596 | 133.6 | 0.975 | 4.76 | 389.54 | 11.88 | 3.0 | 148.76 | 0.60 | 124.9 | 93.46% |
230 | 0.726 | 164.2 | 0.983 | 4.94 | 389.51 | 11.89 | 4.0 | 150.66 | 0.70 | 153.0 | 93.17% |
230 | 0.861 | 195.4 | 0.988 | 5.60 | 389.38 | 11.91 | 5.0 | 152.32 | 0.80 | 181.4 | 92.86% |