TIDT179A
may 2020 – april 2023
Description
1
Test Prerequisites
1.1
System Specification
1.2
Required Equipment
1.3
Testing Conditions
1.4
Considerations
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Standby Efficiency Data
2.4
Dimensions
2.5
Thermal Images
3
Waveforms
3.1
Switch Node
3.2
Output Voltage Ripple
3.3
Start-up Sequence
4
Revision History
1.1
System Specification
Table 1-1 Voltage and Current Requirements
PARAMETER
SPECIFICATIONS
Input Voltage
90 VAC – 264 VAC
Output #1, Voltage:
12 VDC
Output #1, Current:
5.0 A
Output #2, Voltage:
150 VDC
Output #2, Current:
0.8 A