TIDT185 January 2022
The conducted emissions are tested to the CISPR 25 class 5 standards. The CISPR 25 class 5 compliance was achieved without a common-mode choke. The waveforms of EMI test results are shown in following images.
Test condition: VIN = 12 V, IO = 3 A