TIDT185 January 2022
Efficiency data is shown in the following table.
VIN (V) | IIN (A) | VPA_BUS (V) | IPA_BUS (A) | Eff |
---|---|---|---|---|
12.0002 | 0.0251 | 5.0903 | 0.0000 | 0.0000 |
12.0009 | 0.1103 | 5.1022 | 0.2 | 77.1% |
12.0080 | 0.1967 | 5.1168 | 0.4 | 86.7% |
12.0070 | 0.2902 | 5.1321 | 0.6 | 88.4% |
12.0210 | 0.3791 | 5.1144 | 0.8 | 89.8% |
12.0015 | 0.4731 | 5.1571 | 1.0 | 90.8% |
12.0012 | 0.5657 | 5.1717 | 1.2 | 91.4% |
12.0014 | 0.6567 | 5.1854 | 1.4 | 92.1% |
12.0210 | 0.7494 | 5.1992 | 1.6 | 92.3% |
12.0005 | 0.8451 | 5.2141 | 1.8 | 92.5% |
12.0030 | 0.9381 | 5.2278 | 2.0 | 92.9% |
12.0020 | 1.0312 | 5.2415 | 2.2 | 93.2% |
12.0120 | 1.1271 | 5.2563 | 2.4 | 93.2% |
12.0012 | 1.2261 | 5.2699 | 2.6 | 93.1% |
12.0021 | 1.3210 | 5.2836 | 2.8 | 93.3% |
12.0021 | 1.4223 | 5.2984 | 3.0 | 93.1% |